Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Check valves, single-acting - spring to close
Bill of material
351.941
ARTNR
Art. No.
351.941
G
Thread Rp
3/8
DM
Seal
NBR
DN
10
H
46.0 mm
L
98.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices